Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
MREBUA,MREBWA,MREBDA - Roller for Round Belts ( Configurable Groove Position On Both Sides) - Bearing Type -
Bill of material
MREBWA20-6-60-N4-F15-P10-A2
PN
Part Number
TYPE
Type
D
D Diameter
mm
DD
d Diameter
mm
L
L length 1mm Increment
mm
Enter value for L
L length 1mm Increment
mm
cm
inch
ft
N
Groove No.
P
P Groove Pitch 1mm Increment
mm
F
F Groove distance from edge 1mm Increment
mm
A
A Belt Diameter
mm
L1
10 mm
D1
15 mm
B
5 mm
DD1
d1
mm
ALT1
Bearing Material
BEARING
Bearing
B696ZZ
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models