Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
cpc Europa
Description
MRU 3M - Rail
Bill of material
MRU3M-N-10-2.8-7.2-RAIL
MOD
Model Code
MRU
SIZE
Size
3
RT
Rail type
U : Screwed from bellow
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
7.200 mm
AG
Accuracy grade
W1
3 mm
H1
2.6 mm
P
10 mm
M1
M1.6x0.35 mm
RW
Rail Weight
53 g/m
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD