Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MINDMAN
Description
MS-P1 - Mounting accessory
Bill of material
MS-P1-50
TUBE
Tube I.D
mm
ZE
mm
ZF
35 mm
ZJ
mm
ZK
mm
ZL
4.8 mm
ZM
6.6 mm
ZN
45 mm
ZO
mm
ZQ
30 mm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models