Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Moeller Precision Tool
Description
MTT - Standard Style Retainer - Heavy Duty Ball Lock - Round Type
Bill of material
MTT 16-80/SB MHC P8 BS90
PN
Part No.
SIZE
Size
M - Metric
P
Punch - Ball Lock
T - Round
PSD
Punch Shank Dia.
mm
PL
Punch Length
mm
PS
Punch Stripper
C
mm
D
mm
E
E Body Diameter
mm
F
F Bronze Diameter
mm
G
mm
H
37.74 mm
K
45.7 mm
M
45.1 mm
SMT
Standard Max Travel from K-Dim. (Blue)
mm
SMTR
Standard Max Travel from K-Dim. (Red)
mm
PX
P (Punch Size)
mm
Enter value for PX
P (Punch Size)
mm
cm
inch
ft
BSX
Ball Seat Location
°
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models