Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Multi-Joint, TYPE L, Threaded-End Style
Bill of material
WMUNLR2050
CNSORDERNO
Product Model Code
NDMM
Nominal Dimensions
mm
MAT
Material
U-PVC
MOD1
Model 1
STD
Threaded End Standard
SSCP
Size of Special Connection Parts
SD
d
mm
SD1
d1
mm
SL
l
mm
T1
1/T
D
mm
H
mm
H1
mm
D1
mm
SL1
l1
mm
DP1
D'1
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ASAHI YUKIZAI CORPORATION
    Multi-Joint, TYPE L, TS-Style
    ASAHI YUKIZAI CORPORATION
    Multi-Joint T TYPE, Threaded-End Style
    ASAHI YUKIZAI CORPORATION
    L: Elbow
    ASAHI YUKIZAI CORPORATION
    Flanged Bend
    ASAHI YUKIZAI CORPORATION
    TS Flange JIS 10K
    SEKISUI
    90° Elbow
    SEKISUI
    90°Elbow
    ASAHI YUKIZAI CORPORATION
    AV90°Bend
    ASAHI YUKIZAI CORPORATION
    Short Elbow
    ASAHI YUKIZAI CORPORATION
    VS: Valve Socket
    ASAHI YUKIZAI CORPORATION
    FS: Faucet Socket
    ASAHI YUKIZAI CORPORATION
    T: Reducing Tee
    ASAHI YUKIZAI CORPORATION
    Lab cock - Male thread x Hose - JIS
    ASAHI YUKIZAI CORPORATION
    T: Tee
Previews
3D
Dimension
2D
Download CAD models