Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SFS
Description
MULTI-MONTI-PLUS-T-D15 - concrete screw
Bill of material
SFS MULTI-MONTI-PLUS-T-D15-7,5X40 drilling diameter 6mm
CNSORDERNO
Description
TYP
Type
concrete screw
KOPF
Head shape
Truss head
TEXT1
Text Line 1 (Product)
drilling diameter 6mm
TEXT2
Text Line 2 (Product)
Carbon steel
TEXT3
Text Line 3 (Product)
Torx T30 mm
KL
Clamping range
MAT
Material
Carbon steel
L
Length
mm
D1
Head diameter
14.5 mm
D2
Diameter
7.5 mm
GW
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models