Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Multilift II telescope Set - Lifting columns
Bill of material
TS13B1C3C22CA0650 Multilift II telescope Setpaket 230V AC (Hub= 0)
ARTIKEL
Article description
Multilift II telescope set 230V AC
BEST
Order-no.
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
FD
max. push force
N
FZ
max. Tensile force
N
VHUB
Lifting speed
mm/s
HUBMAX
max. Stroke
650 mm
H
Installation height
560 mm
HINWEIS
Advise
Part number contains 2 multilifts + control. As CAD download only one stroke column is made available.
CNSMASSEXACT
Weight per unit
14.8 kg
INFOWWW
Further information on the website RK Rose + Krieger
Information
MONTANLEITWWW
Assembly Instructions
Montageanleitung DE, GB
WARTUNGSINTVALL
Maintenance interval for the item
gemäß Montageanleitung
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-30-19-90
WARENNUMMER
Customs tariff number
84289090
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH (click Icon)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models