Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
MVB*0
Bill of material
MVB50-25K
MODEL
Model no.
MVB
S
Series
CO
Connection
25K : NW25
INFOTEXT
Product Info
Product Info
A1
When fully opened
175.000 mm
A2
When fully closed
160.000 mm
B
50.000 mm
C
φ40(NW25) mm
D
63.000 mm
E
48.600 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VIPDO
    57 - 57x
    VIPDO
    110-2 - 1102x
    VIPDO
    42 - 42x
    Misumi
    VPBT, VPBE - Suction Cups - Bellows Type
Previews
3D
Dimension
2D
Download CAD models