Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
EXMAR
Description
NC-LEV-..LR/SR - Male adaptor L fittings, sealing edge form B acc. DIN 3852-2
Bill of material
NC-LEV-22LR 3.4 718.3712.708.20
TYPE
Type
NC-LEV-22LR 3.4
MATNR
Mat.-Nr.
718.3712.708.20
SERIE
Serie
L
PN
Pressure nom.
160 bar
D1
Diameter
22 mm
G
Thread
3/4
M1
Thread
30x2.0
L1
Length
47.0 mm
L2
Length
27.5 mm
L3
Length
26.0 mm
L4
Length
16.0 mm
SW1
Width across flats
36 mm
SW2
Width across flats
27 mm
E
Diameter
18.0 mm
KG
Weight
371 g/Pcs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models