Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BETE
Description
NF Series - Fan Nozzles
Bill of material
1/8NF0100@1
MAN
Manufacturer
BETE Fog Nozzle
PN
Part No.
1/8NF0100@1
CS
Connection Size
Inch
RA
Rating
NT
Nozzle Type
FAN
SP
Spray Pattern
Straight Jet
SA
Spray Angle
CSM
Connection Submethod
MAT
Material
APOR
Approximate Orifice Diameter
0.026 Inch
APFP
Approximate Free Passage
0.026 Inch
A
0.880 Inch
B
0.440 Inch
WT
Weight
0.25
KF
K-Factor
0.016
EXP
Exponent
0.500
MSL
Link For Model
Link for model
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models