Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHR01 - Nozzle/spray shape/point shape/fixed type
Bill of material
NHR01-1-D4-L30
CODE
code
NHR01
PSXZ
Spray shape
Single point shape
WXTZ
Appearance characteristics
standard type
JKLX
interface type
external thread
CZZT
body material
SUS316
CZG
tube material
SUS304
ZGYL
maximum service pressure
5Bar
ZGWD
maximum operating temperature
200℃
TJLT
Recommended fluids
air, water
GCXH
nominal model
mm
D
diameter
mm
L
length
mm
R
Thread
R1/8 mm
DD
d inner diameter
3.000 mm
A
8.0 mm
B
9 mm
C
6.0 mm
S
12 mm
E
(E)
13.8 mm
LINK
website link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models