Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHR56 - Spray nozzle spray shape · sector
Bill of material
NHR56-1-d1
CODE
NHR56
PSXZ
Spray shape
sector
WXTZ
Appearance characteristics
F type
MAT
material
SUS316
ZGSYYL
Maximum operating pressure
7Bar
ZGSYWD
Maximum operating temperature
70℃
TJLT
Recommended fluids
water
GCXH
Nominal model
DD
Nozzle diameter
R
Thread
R1/8
L
25 mm
S
12 mm
E
11 mm
F
8 mm
G
8 mm
PSJD
Spray angle
65~110 °
YJ
elevation
70 °
CKLL
Reference flow rate at pressure 2Bar
0.8 L/min
LINK
website link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models