Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CP System
Description
NSB 020CR - Sabin Chain Clean Room Type
Bill of material
NSB 020CR.020.R28/F-168L
TYP
Type
NSB 020CR
B
Outer Height
22 mm
D
Inner Height
15 mm
T
Pitch
20 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
168.0 mm
ST
Stroke Range
mm
LS
Stroke
mm
Enter value for LS
Stroke
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
BT
Bracket Type
DV
Divider
SP
Separator
DVS
Side Divider
TW
Tie Wrap
NTW
No. of Tie Wrap
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models