Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CP System
Description
nsb035CRG - G Clean Chain
Bill of material
NSB 035CRG.035.R60/F-329L
TYP
Type
NSB 035CRG
B
Outer Height
52 mm
D
Inner Height
40 mm
T
Pitch
35 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
329.0 mm
ST
Stroke Range
mm
LS
Stroke
mm
Enter value for LS
Stroke
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
BT
Bracket Type
DV
Divider
SP
Separator
DVS
Side Divider
2
TW
Tie Wrap
NTW
No. of Tie Wrap
GC400N
No. of GC400 Rail
GC250N
No. of GC250 Rail
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CP System
    nsb022CRG - G Clean Chain
    CP System
    nsb045CRG - G Clean Chain
    CP System
    nsb028CRG - G Clean Chain
    CP System
    nsb060CRGL - G Clean Chain
    CP System
    nsb020CRG - G Clean Chain
    CP System
    NSB035CR - New Sabin Chain Normal Type
    CP System
    nsb035CRGD - G Clean Chain
    CP System
    NSB 028CR - Sabin Chain Clean Room Type
    CP System
    NSB 035N - Sabin Chain Normal Type
    CP System
    nsb060CRG - G Clean Chain
    CP System
    NSB 045CR - Sabin Chain Clean Room Type
    CP System
    S-TW - Tie Wrap
    CP System
    nsb035CRG eBKT Mov - G Clean Chain
    CP System
    nsb035CRG eBKT Fix - G Clean Chain
Previews
3D
2D
Download CAD models