Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SCHUNK
Description
NSE-A3 - Quick-change Pallet Module
Bill of material
SCHUNK-1364307 NSE-A3 138-V4
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
STELLUNG
Clamping slide position
DURMES
Diameter
138 mm
EINZUGKRA
Pull-down force
8.0 kN
EINZUGKRAT
Pull-down force with turbo
28.0 kN
ENTRIEDRU
Unlocking pressure
6 bar
WIEHOLGEN
Repeat accuracy
0.005 mm
EIGENMASSE
Weight
kg
CNSCTN
Customs tariff number
84662098
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models