Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
NTC Probes and Assembiles
Bill of material
GA10K3435STM010
PN
Part Number
GA10K3435STM010
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Descripiton
PRO4-OVERMOLDED PROBE
ST
Sensor Type
HVAC/R
RES
Resistance @ 25°C
10
VALUE
β-Value(25/85)
3435 K
OTRC
Operating Temperature Range
-40–125 °C
OTRF
Operating Temperature Range
-40–257 °F
TFR
T_ref for Resistance
25 °C
TA
Temperature Accuracy
±.22@25 °C
TR
Tolerance Resistance
±1 %
PACKAGE
Package
Overmold TPE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models