Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
OBK35 - Aluminum-Plastic Sliding Bearing:Compact Type¡¢Self-Aligning Type
Bill of material
OBK35-d6
CODE
Code
OBK35
TYPE
Type
Compact Type
MAT
Material
Fixed seat:aluminum alloy/Sliding film: engineering plastics
SUR
Surface Treatment
Fixing Seat: Anodize
SET
Operating Temperature
-50℃/90℃
DD
d
mm
DDTOL
d公差
+0.068/+0.020
D
D(h7)
12 mm
DTOL
D Tolerance
0/-0.018 mm
L
L(h10)
22 mm
LDTOL
0/-0.084 mm
DLD
Dynamic Load P=5MPa
600
SLD
Static Load P=35Mpa
4200 mm
WET
Weight
4 g
LINK
Website Link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models