Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBR15M-R200-2EP-IO-0,3M-V15 - Retroreflective sensors
Bill of material
OBR15M-R200-2EP-IO-0,3M-V15
PRODUCT_PICTURE
Product Picture
MANUID
OBR15M-R200-2EP-IO-0,3M-V15
DESCSHORT
Short Description
Retroreflective sensor with polarization filter OBR15M-R200-2EP-IO-0,3M-V15
EAN
4050143322930
MANUTYPEDESC
Manufacturer Type Description
OBR15M-R200-2EP-IO-0,3M-V15
BAC640005
Max. output current
100 mA
AAB884005
max. switching distance
18500 mm
AAC004005
Min. reflector distance
20 mm
BAA038006
min. ambient temperature
-40 °C
AAM476004
style of communication interface
IO-Link
BAD859008
Type of light
Red light, polarized
BAD915006
Voltage type
DC
BAD823004
Width of sensor
15 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
41.7 mm
BAD849004
Height of sensor
50.6 mm
BAD900004
Switch frequency
1000.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models