Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBR7000-R100-2EP1-IO-V31-1R-IR - Retroreflective sensors
Bill of material
OBR7000-R100-2EP1-IO-V31-1R-IR
PRODUCT_PICTURE
Product Picture
MANUID
OBR7000-R100-2EP1-IO-V31-1R-IR
DESCSHORT
Short Description
Retroreflective sensor OBR7000-R100-2EP1-IO-V31-1R-IR
EAN
4050143293629
MANUTYPEDESC
Manufacturer Type Description
OBR7000-R100-2EP1-IO-V31-1R-IR
BAC640005
Max. output current
100 mA
AAB884005
max. switching distance
8500 mm
AAC004005
Min. reflector distance
30 mm
BAA038006
min. ambient temperature
-40 °C
AAM476004
style of communication interface
IO-Link
BAD859008
Type of light
Infrared light
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
850 nm
BAD823004
Width of sensor
11 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
21.5 mm
BAD849004
Height of sensor
44.5 mm
BAD900004
Switch frequency
1000.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M8
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.010
LENGTH
0.050
WIDTH
0.025
DEPTH
0.012
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models