Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBS4000-18GM60-E4 - Retroreflective sensors
Bill of material
OBS4000-18GM60-E4
PRODUCT_PICTURE
Product Picture
MANUID
OBS4000-18GM60-E4
DESCSHORT
Short Description
Retroreflective sensor OBS4000-18GM60-E4
EAN
4050143006236
MANUTYPEDESC
Manufacturer Type Description
OBS4000-18GM60-E4
BAC640005
Max. output current
100 mA
AAB884005
max. switching distance
4500 mm
BAA038006
min. ambient temperature
-25 °C
BAD859008
Type of light
Red light, polarized
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
660 nm
BAD826005
Diameter of sensor
18 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
55.00 °C
BAC461010
Housing material
BAD856005
Length of sensor
60 mm
BAD900004
Switch frequency
500.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.170
LENGTH
0.151
WIDTH
0.179
DEPTH
0.040
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spraying Systems
    FullJet® GD/GGD - Nozzles
    Spraying Systems
    SpiralJet HHSJX - Nozzles
Previews
3D
Dimension
2D
Download CAD models