Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
OKS® 1110 - Multi-Silicone Grease
Bill of material
14070236
ARTNR
Product No.
14070236
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SP
Spraying agents
OKS ® 1110 – Multi-Silicone Grease
HW
Note
Danger! Observe safety data sheet!
IH
Contents
80 ml
EG
Properties
OKS 1110 for use as an adhesive, transparent
TP
Temperature
Temperature range: -40°C to +200°C. °C
GEW
Weight
90 g
CTN
Customs tariff number
34039900
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part