您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
OSPE25-20400-00001-P00000
Parker Electromechanical
Linear Motion Systems
Belt Driven Linear Actuators
OSPE Screw Driven, Glider Bushing, Rodless Linear Actuator
Powered by
CAD模型選擇
{parkeremn/linear_motion_systems/belt_driven_linear_actuators/ospe_sb_st/ospe_st_asmtab.prj},{NB=OSPE25-20400-00001-P00000},{SERIES=ACTUATOR,LINEAR,MECHANICAL},{C1=OSPE},{C2=25},{C4=2},{C5=0},{C6=4},{C7=0},{C8=0},{C9=},{C10=},{C11=},{C16=1},{C22=P - Standard Hardware and Cover Strip Gold},{C23=0},{C24=0},{C25=0},{C26=0},{C27=0},{PPATH=parts/ospe_sb_st_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Parker Electromechanical
Description
OSPE-ST - Trapezoidal Screw Driven, Glider Bushing, Rodless Linear Actuatorrs
Bill of material
OSPE25-20400-00001-P00000
PN
Part No.
OSPE25-20400-00001-P00000
SERIES
Series
ACTUATOR,LINEAR,MECHANICAL
C1
Series
OSPE
C2
Bore Size
25
32
50
25
32
50
C4
Drive Train
2 - ST Trapezoidal Screw Actuator w/ Internal Slider Bearing
2 - ST Trapezoidal Screw Actuator w/ Internal Slider Bearing
C5
Carriage
0 - Standard
0 - Standard
C6
Screw Lead
4 - 4mm
4 - 4mm
C7
Mounted Gearhead Options
0 - No Gearhead
A - PV40TA-005
B - PV40TA-010
0 - No Gearhead
A - PV40TA-005
B - PV40TA-010
C8
Mounting Kits and Motor Options
0 - Plain Drive Shaft
3 - Drive Shaft with Keyway
4 - Long Drive Shaft with Keyway
Ax or Bx - Motor Mounting Kit
Cx - Gearhead Mounting Kit
Lx, Kx, or Mx - (##) Mounted Motor
0 - Plain Drive Shaft
3 - Drive Shaft with Keyway
4 - Long Drive Shaft with Keyway
Ax or Bx - Motor Mounting Kit
Cx - Gearhead Mounting Kit
Lx, Kx, or Mx - (##) Mounted Motor
C9
Gearhead Mounting Only
N/A
N/A
C10
Motor Mounting Kit
N/A
N/A
C11
Mounted Motor Options
N/A
N/A
C13
Order Stroke or Travel Type
Order Stroke or Travel = Required Travel + 2x Safety Distance
C16
Travel
mm
Enter value for C16
Travel
mm
cm
inch
ft
確定
C22
Hardware and Cover Strip
P - Standard Hardware and Cover Strip Gold
C23
External Guide Rail
0 - No External Guide Rail
6 - (##) ProLine PL25, PL32, PL50
E - (##) PowerSlide PS25/25
F - (##) PowerSlide PS25/35, PS32/35
G - (##) PowerSlide PS25/44, PS32/44
M - Inversion mounting
R - Clevis mounting
0 - No External Guide Rail
6 - (##) ProLine PL25, PL32, PL50
E - (##) PowerSlide PS25/25
F - (##) PowerSlide PS25/35, PS32/35
G - (##) PowerSlide PS25/44, PS32/44
M - Inversion mounting
R - Clevis mounting
C24
External Guide Rail Position
0 - Standard
0 - Standard
C25
End Cap Mounting
0 - No End Cap Mounting
1 - (##) 1 Piece of Type A1
2 - (##) 1 Piece of Type A2
3 - (##) 1 Piece of Type A3
4 - (##) 1 Piece of Type B1
5 - (##) 1 Piece of Type B4
0 - No End Cap Mounting
1 - (##) 1 Piece of Type A1
2 - (##) 1 Piece of Type A2
3 - (##) 1 Piece of Type A3
4 - (##) 1 Piece of Type B1
5 - (##) 1 Piece of Type B4
C26
Profile Mounting
0 - No Profile Mounting
1 - 1 Pair of Type E1
2 - 1 Pair of Type D1
7 - 3 Pair of Type E1
3 - 1 Pair of Type MAE
4 - 2 Pair of Type E1
5 - 2 Pair of Type D1
6 - 2 Pair of Type MAE
8 - 3 Pair of Type D1
9 - 3 Pair of Type MAE
K - (##) 1 Pair of Type E2
L - (##) 1 Pair of Type E3
M - (##) 1 Pair of Type E4
N - (##) 2 Pair of Type E2
P - (##) 2 Pair of Type E3
Q - (##) 2 Pair of Type E4
R - (##) 3 Pair of Type E2
S - (##) 3 Pair of Type E3
T - (##) 3 Pair of Type E4
0 - No Profile Mounting
1 - 1 Pair of Type E1
2 - 1 Pair of Type D1
7 - 3 Pair of Type E1
3 - 1 Pair of Type MAE
4 - 2 Pair of Type E1
5 - 2 Pair of Type D1
6 - 2 Pair of Type MAE
8 - 3 Pair of Type D1
9 - 3 Pair of Type MAE
K - (##) 1 Pair of Type E2
L - (##) 1 Pair of Type E3
M - (##) 1 Pair of Type E4
N - (##) 2 Pair of Type E2
P - (##) 2 Pair of Type E3
Q - (##) 2 Pair of Type E4
R - (##) 3 Pair of Type E2
S - (##) 3 Pair of Type E3
T - (##) 3 Pair of Type E4
C27
Sensor Mounting
0 - No Sensor Mounting
A - 1 pc N3NO-PUR-P8 NPN 3 wire normally open M8 plug 0.3m PUR cable
B - 2 pc N3NC-PUR-P8 NPN 3 wire normally close M8 plug 0.3m PUR cable
C - 1 pc N3NO-PUR-P8 and 2 pc N3NC-PUR-P8
D - 1 pc P3NO-PUR-P8 PNP 3 wire normally open M8 plug 0.3m PUR cable
E - 2 pc P3NC-PUR-P8 PNP 3 wire normally close M8 plug 0.3m PUR cable
F - 1 pc P3NO-PUR-P8 and 2 pc P3NC-PUR-P8
0 - No Sensor Mounting
A - 1 pc N3NO-PUR-P8 NPN 3 wire normally open M8 plug 0.3m PUR cable
B - 2 pc N3NC-PUR-P8 NPN 3 wire normally close M8 plug 0.3m PUR cable
C - 1 pc N3NO-PUR-P8 and 2 pc N3NC-PUR-P8
D - 1 pc P3NO-PUR-P8 PNP 3 wire normally open M8 plug 0.3m PUR cable
E - 2 pc P3NC-PUR-P8 PNP 3 wire normally close M8 plug 0.3m PUR cable
F - 1 pc P3NO-PUR-P8 and 2 pc P3NC-PUR-P8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求