Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
P Series - Round Body Pneumatic Cylinder
Bill of material
1.12PU16A5.000
PN
Part No.
1.12PU16A5.000
BORE
Bore Size
Inch
CUH
Cushion Head
DR
Double Rod
MNT
Mounting Style
SERIES
Series
P - Round Aluminum Air Cylinder
PISTON
Piston
PORTS
Ports
U - NPTF Pipe Thread (Standard)
SEALS
Seals
SPRING
Spring
SPEC
Special Modifications
PRN
Piston Rod Number
RT
Rod Thread
RETU
Rod End Threads
SSPR
Stainless Steel Piston Rod
RETT
Rod End Thread Type
RET
Rod End Thread
READ
Rod End A Dimension
Inch
REE
Rod End Extension
Inch
REEL
Rod End Extension Length
Inch
WF
Wrench Flats
PRNE2
Piston Rod Number End 2
RTE2
Rod Thread End 2
SSPRE2
Stainless Steel Piston Rod End 2
RETUE2
Rod End Threads End 2
RETTE2
Rod End Thread Type End 2
RETE2
Rod End Thread End 2
READE2
Rod End A Dimension End 2
Inch
REEE2
Rod End Extension End 2
Inch
REELE2
Rod End Extension Length End 2
Inch
WFE2
Wrench Flats End 2
CUC
Cushion Cap
STROKE
Stroke
Inch
PLH
Port Location Head
APH
Additional Port Head
PLC
Port Location Cap
APC
Additional Port Cap
NLH
Needle Location Head
NLC
Needle Location Cap
SCB
Steel Cylinder Body
MK
Molykote
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models