Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
P1F Series - ISO 15552 Pneumatic Cylinder
Bill of material
P1F-S032MC-0005-0000
PN
Part No.
P1F-S032MC-0005-0000
SERIES
Series
P1F
PROFILE
Profile/cylinder design
SIZE
Cylinder bore size
TEMP
Temperature range
PRM
Piston Rod material
PS
Piston style
STROKE
Cylinder stroke
mm
Enter value for STROKE
Cylinder stroke
mm
cm
inch
ft
RETM
Rod extension or trunion mounting
XP
Rod extension length
mm
PRET
Piston Rod End Thread
RETS
Rod End Thread Size
AMD
Rod End AM Dimension
mm
WF
Wrench Flats
NAT
NA Turndown
A
22.000 mm
B
30.000 mm
BA
30.000 mm
BG
17.000 mm
D
12.000 mm
D4
42.500 mm
E
47.000 mm
EE
G1/8
G
28.400 mm
KK
M10x1.25 mm
L2
16.800 mm
L3
4.500 mm
L8
94.000 mm
L12
6.000 mm
OA
6.000 mm
PL
14.000 mm
PP
20.000 mm
RT
M6 mm
SS
5.000 mm
SW
10.000 mm
TG
32.500 mm
TT
6.500 mm
VA
3.600 mm
VD
6.000 mm
WH
26.000 mm
WL
21.000 mm
WT
M8x1 mm
ZM
146.000 mm
LE
0.000 mm
LG
0.000 mm
LK
0.000 mm
LL8
0.000 mm
LPL
0.000 mm
LPP
0.000 mm
LSS
0.000 mm
LTT
0.000 mm
LWH
0.000 mm
LX
0.000 mm
RMP
Rod End Bracket
MNT
Mounting Bracket
ES
Electrical Sensor
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models