Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NSK Rolling Bearing
Description
PB motor
Bill of material
M-PB3015JN001
CNSORDERNO
Order number
MOD
Motor outer diameter
mm
MOT
Maximum output torque
N/m
ROT
Rated output torque
N/m
RW
Rated wattage
W
RRO
Radial run-out
50 micron
ARO
Axial run-out
50 micron
MH
Motor height
mm
MHD
Motor hollow diameter
mm
MRS
Maximum rotational speed
s
RRS
Rated rotational speed
s
ROPS
Resolution of position sensor
524 288 s
APA
Absolute positioning accuracy
112 mm
R
Repearability
+/-5 mm
AALHM
Allowable axial load (Horizontal mounting)
N
AALUDM
Allowable axial load (Upside down mounting)
N
ARL
Allowable radial load
N
AML
Allowable moment load
N/m
RI
Rotor inertia
kg/m2
AROI
Allowable range of inertia
kg/m2
M
Mass
kg
EC
Environmental conditions
Ambient temperature 0 to 40deg, humidity:20 to 80%, use indoors. Free from dust, condensation and corrosive gas. IP30 equivalent.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models