Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POWER JACKS
Description
PB1-20-NTN UCP205D1
Bill of material
PB1-25D1
SD
Shaft Diameter
25 mm
UN
Unit Number
PB1-25D1
GN
Grease Nipple
H
Dimension
36.5 mm
L
Dimension
140 mm
J
Dimension
105 mm
A
Dimension
38 mm
N
Dimension
13 mm
N1
Dimension
16 mm
H1
Dimension
15 mm
H2
Dimension
71 mm
L1
Dimension
42 mm
B
Dimension
34.1 mm
S
Dimension
14.3 mm
G
Dimension
5.0 mm
SS
Set Screw
M5x0.8
FB
Fixed bolt
M10
GNP
Grease nipple (with grease nipple)
GA-1/4-28UNF
NNB
Nominal number of bearing
UC205D1
BLR
Cr Basic load rating
14.0 kN
BSLR
Cor Basic static load rating
7.85 kN
CBLR
Cr Basic load rating
1430 kgf
CBSLR
Cor Basic static load rating
800 kgf
MASS
Mass
0.8 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models