Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
PBA - Ball Screw Support Units - Motor Bracket - Stand Type
Bill of material
PBA6-AP
MODEL
Model
PBA6-AP
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Blackening treatment
CODE
Code
PBA
VAR02
No.
FIX02
Recommended coupling model
CPDC26
FIX04
Fixed seat model
PBBR6/PBBR8
FIX06
support seat model
PBUN8
FIX08
D1
30.0 mm
FIX10
W1
45.0 mm
FIX12
Y
M3 mm
FIX14
D
28 mm
FIX16
L
61 mm
FIX18
H
17 mm
FIX20
B
52 mm
FIX22
P
41 mm
FIX24
T
26.0 mm
FIX26
S
5.5 mm
FIX28
Q
9.5 mm
FIX30
E
19 mm
FIX32
E1
20 mm
FIX34
F
5 mm
FIX36
J
54 mm
FIX95
PDF
PDF mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models