Catalog navigation
CAD model selection
Selectable products: 931
HELP_VARIABLE
Company
TE Connectivity
Description
PCB D-Sub Connectors
Bill of material
5745968-7
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
FM
Frame Material
ST
Shell Type
CSE
Connector Style
CS
Connector System
RRS
Row-to-Row Spacing
SSE
Shell Size
PROFILE
Profile
SEALABLE
Sealable
CCTT
Connector & Contact Terminates To
CGP
Center Ground Plate
SHAPE
Shape
FOOTPRINTMM
Footprint
mm
FOOTPRINTIN
Footprint
in
CD
Connector Design
BS
Board Standoff
PC
Product Category
PT
Product Type
PCN
Product Classification
CT
Connector Type
ORIENTATION
Orientation
BSD
Boss on Shield
GROUNDED
Grounded
GS
Grounding Straps
GI
Grounding Indents
PCBM
PC Board Material
SHIELDED
Shielded
FDH
Flux Drain Holes
NSP
Number of Signal Positions
STACKED
Stacked
NP
Number of Positions
NR
Number of Rows
PCBMO
PCB Mount Orientation
CC
Connector Configuration (Upper/Lower)
PPM
Post Plating Material
PL
Performance Level
PRELOADED
Preloaded
FSPML
Female Screwlock Plating Material
FSML
Female Screwlock Material
IM
Insert Material
PSMM
Post Size
mm
PSIN
Post Size
in
SPM
Shield Plating Material
SM
Shield Material
SPFH
Shield Plating Finish
DMS
Drawn Metal Shield
PML
Plating Material
GBM
Ground Bracket Material
GBPM
Ground Bracket Plating Material
FPM
Frame Plating Material
FSM
Front Shell Material
FSPM
Front Shell Plating Material
COLOR
Color
TPM
Tine Plate Material
SML
Shell Material
PPML
Post Plate Material
SPML
Shell Plating Material
BPM
Bracket Plating Material
SPF
Shell Plating Finish
BM
Bracket Material
RLM
Retention Leg Material
PLASTIC
Plastic
RLPM
Retention Leg Plating Material
EPM
Eyelet Plating Material
EM
Eyelet Material
CBM
Contact Base Material
PCBCTAPM
PCB Contact Termination Area Plating Material
CUM
Contact Underplating Material
CSY
Contact Shape
CCR
Contact Current Rating (Max)
A
CMAPM
Contact Mating Area Plating Material
CMAPTM
Contact Mating Area Plating Thickness
µm
CMAPTIN
Contact Mating Area Plating Thickness
µin
PCBTAPF
PCB Termination Area Plating Finish
GC
Grounding Clips
TMPCB
Termination Method to Printed Circuit Board
TPLMM
Termination Post Length
mm
TPLIN
Termination Post Length
in
PMF
Panel Mount Feature
PCBMA
PCB Mount Alignment
PCBMAT
PCB Mount Alignment Type
PCBMS
PCB Mounting Style
PCBMR
PCB Mount Retention
PCBMRT
PCB Mount Retention Type
MCL
Mating Connector Lock
MCLT
Mating Connector Lock Type
CMT
Connector Mounting Type
MHDMM
Mounting Hole Diameter
mm
MHDIN
Mounting Hole Diameter
in
MAE
Mounting Angle
MCLTM
Mating Connector Lock Type Material
MA
Mating Alignment
MRT
Mating Retention Type
BML
Boardlock Material
MAT
Mating Alignment Type
BPML
Boardlock Plating Material
TIPM
Threaded Insert Plating Material
MR
Mating Retention
TIM
Threaded Insert Material
BCF
Bail-Clip Finish
BCM
Bail-Clip Material
PAS
Panel Attachment Style
SS
Screw Size
LSPM
Locking Screw Plating Material
CNPM
Clinch Nut Plating Material
CNM
Clinch Nut Material
CPMM
Centerline (Pitch)
in
CPIN
Centerline (Pitch)
in
HC
Housing Color
HM
Housing Material
PCBTMM
PCB Thickness (Recommended)
mm
PCBTIN
PCB Thickness (Recommended)
in
PCBTLMM
PCB Tail Length
mm
PCBTLIN
PCB Tail Length
in
PTMM
Panel Thickness
mm
PTIN
Panel Thickness
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
HMT
Housing Material Temperature
HTH
High Temperature Housing
CA
Circuit Application
AS
Approved Standards
IFR
Insert Flammability Rating
ULFR
UL Flammability Rating
PPFR
Post Plate Flammability Rating
PQ
Packaging Quantity
PM
Packaging Method
IHMM
Installation Height
mm
CM
Comb Material
COMMENT
Comment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    Solder D-Sub Connectors
    TE Connectivity
    Box Mount D-Sub Connectors
    TE Connectivity
    IDC D-Sub Connectors
    TE Connectivity
    Crimp D-Sub Connectors
    TE Connectivity
    RJ45 Connectors
    HARTING
    DSUB MinD 09P STR MA BL nut M3 PL2
    TE Connectivity
    Rectangular Power Connectors
    TE Connectivity
    1-2221860-5
    Essentra Components
    RAF-1158 Standoff Threaded Male/Female Hex - Spacers And Standoffs
    TE Connectivity
    DVI Cable Assemblies
    TE Connectivity
    Rectangular Connector Hoods
    TE Connectivity
    D-Sub Backshells & Clamps
    TE Connectivity
    D-Sub Locking & Mounting
    TE Connectivity
    Standard Rectangular Connectors
Previews
3D
2D
Download CAD models