Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
PD22CB,PD22CN,PD22AM,PD22S - Idlers for Flat Belts - Width L=25 ~ 100 - bearings Removable
Bill of material
PD22CN20-38
MODEL
Model
MAT
Material
SUR
Surface treatment
BMAT
Bearing Material
BLV
Bearing Accuracy
JIS B1514 Class 0
CODE
Code
VAR02
D
mm
VAR04
L Selection
mm
FIX02
d
6 mm
FIX04
d1
15 mm
FIX06
Bearing Dimension No.
FL696ZZ×2
FIX08
Bearing Dimension D1
15 mm
FIX10
Bearing Dimension B
5 mm
FIX12
Bearing Dimension C
1.2 mm
FIX14
Bearing Dimension h
17 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models