Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
PDVE4
Bill of material
PDVE4-20A-3T-AC100V
MODEL
Model No.
PDVE4
PS
Port size and diaphragm material
DM
Diaphragm material
Urethane rubber
COIL
Coil code
3T
RV
Rated voltage
INFOTEXT
Product Info
Product Info
A
60 mm
B
40 mm
C
31.5 mm
D
31 mm
E
113 mm
F
156 mm
G
150 mm
H
Rc3/4
W
Weight
1.21 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models