Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
NITTO KOHKI
Description
PF Type - Plug
Bill of material
30PF STEEL
CNSORDERNO
Order number
ASSYNO
Assy No.
RE
Remarks
S
Application
MT
Material
STEEL
M
Mass
g
L
mm
H
Hex.
mm
C
20 mm
T
mm
B
7.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    NITTO KOHKI
    SF Type - Socket
    NITTO KOHKI
    SM Type - Socket
    NITTO KOHKI
    PM Type - Plug
    NITTO KOHKI
    PF Type - Plug
    NITTO KOHKI
    SH Type - Socket
    NITTO KOHKI
    P-A - Plug
    NITTO KOHKI
    PH Type - Plug
    NITTO KOHKI
    For urethane hose connection_SN Type - Socket
    NITTO KOHKI
    S-A - Socket
    SMC Corporation
    AR-A - Regulators
    NITTO KOHKI
    SF Type - Socket
    NITTO KOHKI
    SF Type - Socket
    SMC Corporation
    KQB2H MC - Male Connector
    NITTO KOHKI
    PF Type - Plug
Previews
3D
Dimension
2D
Download CAD models