Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
PFF Type - Plug
Bill of material
20PFF STEEL NBR
CNSORDERNO
Order number
20PFF STEEL NBR
ASSYNO
Assy No.
CA95382
S
Application
G1/4
MT
Material
STEEL
M
Mass
23 g
L
32 mm
H
Hex.
Hex.17 mm
A
9 mm
C
20 mm
T
G1/4 mm
B
7.5 mm
SM
Seal material
NBR
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models