Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
SCHUNK
Description
PFH-mini - 2-finger parallel gripper - Long-stroke gripper
Bill of material
SCHUNK-0302043 PFH 40-80
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
CALC
Calculation and desing tool gripping
HUB
Stroke per jaw
ZHU
Accessory kit with centering sleeves
AS
Attachment kit for FPS (to order optional)
HUBBACKE
Stroke per jaw
mm
SCHLIESSKRAFT
Closing/opening force
N
FERDERKRAFT
Min. spring force
N
EIGENMASSE
Weight
kg
WERKSTUECKGEWIC
Recommended workpiece weight
kg
FLUIDVERBRAUCH
Fluid consumption double stroke
cm^3
BETRIEBSDRUCK
Min./max. operating pressure
bar
NENNBETRIEBSDRU
Nominal operating pressure
6.000 bar
SPERRLUFTDRUCK
Min./max. air purge pressure
0.5/1 bar
SCHLIESSZEIT
Closing/opening time
s
SCHLIESSZEITFED
Closing/opening time with spring
mm
FINGERLAENGE
Max. permissible finger length
mm
MASSEFINGER
Max. permissible mass per finger
kg
SCHUTZART
Protection class IP
41
UMGEBUNGSTEMPER
Min./max. ambient temperature
5/90 °C
WIEDERHOLGENAUI
Repeat accuracy
0.05 mm
CNSCTN
Customs tariff number
84799070
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models