Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (JP)
Description
PFL35T - Linear Steppers
Bill of material
PFL35T-48C4-048-30
PN
Part Number
PFL35T-48C4-048-30
OD
Outer Dia.
35 mm
SR
Steps Per Revolution
48
NOTE2
Steps per Revolution Notes
All tin-can motor specifications are based on full-step constant voltage operation
TYPE
Type
S
Effective Stroke S
mm
TP
Thread Pitch
mm
TS
Travel/Step
0.010 mm
RV
Rated Voltage
12 V
RC
Rated Current
0.17 A/Phase
R
Resistance Tolerance
70 +/- 7% ohm/Phase
SA
Step Angle
7.5 deg./step
IND
Inductance
26.0 mH/Phase
OTR
Operating Temp. Range
-10 to +50 degree Celsius
TR
Temperature Rise
70 degree Kelvin
SD
Shaft Dia.
5 mm
L
Overall Length
60 mm
WGHT
Weight
95 g
NOTE
Cable Length 310mm
3D Cable Model is just a Segment of the Actual Model
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models