Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
PGDD - Metal indicator
Bill of material
PGDD6-R-DC5V
MODEL
Model
PGDD6-R-DC5V
MAT
Main material
Chromium plating on copper
CODE
Code
PGDD
VAR02
Opening diameter
mm
VAR04
Luminous color
VAR06
Luminous voltage
FIX02
length
23.0 mm
FIX04
Installation thread length
9 mm
FIX06
wiring method
With 150 mm wire
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models