Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
PHSN, AHSN, PHSFN, AHSFN, PHSM, AHSM, PHSFM, AHSFM, PHSK, AHSK, PHSFK, AHSFK - Solid Disk Handwheels
Bill of material
PHSN125
PN
Part No.
TS
Type Selection
TYS
Type Selection
MATB
Material of Body
MATHW
Material of Handle
Phenol
MATH
Material of Hub
Cast Iron Class No.30
STH
Surface Treatment of Hub
Black Oxide
MATGM
Material of Grip Mounting Hole Insert
Brass
MATG
Material of Grip
Phenol
MATGT
Material of Grip Thread
1212 Carbon Steel
STGT
Surface Treatment of Grip Thread
Trivalent Chromate
D
mm
DDS
d Selection
mm
M1
M1 Coarse Thread
0
DD
d
0 mm
BB
b
0 mm
TT
t
0.0 mm
H
mm
A
mm
F
mm
D1
mm
D2
mm
HH
h
mm
L
mm
DD1
d1
mm
HH1
h1
mm
M
M Coarse Thread
P
mm
B
mm
G
mm
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models