Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (JP)
Description
PJPL42 - Linear Steppers
Bill of material
PJPL4233D6(100)
PN
Part Number
PJPL4233D6(100)
PH
Phase
2
SA
Step Angle
1.8 deg./step
SR
Steps Per Revolution
200
TP
Thread Pitch
1 mm
TS
Travel/Step
0.005 mm
S
Effective Stroke S
40 mm
E
Excitation
2-2
W
Type of Winding
Unipolar
RV
Rated Voltage
2.80 V
RC
Rated Current
1.20 A/Phase
WR
Winding resistance
2.3 ohm/phase
RT
Resistance Tolerance
10
WI
Winding inductance
2.1 mH/phase
TH
Thrust@1000pps, 24v, Constant current 0.95A
144 N
TR
Temperature Rise
80 K
OTR
Operating Temp. Range
-10 ~ +50 degree Celsius
OD
Outer Dia.
42 mm
LOM
Length of Motor
33 mm
L
Overall Length
96 mm
WGHT
Weight
200 g
IC
Insulation classification
B class
IR
Insulation resistance
100 M/ohm
IV
Isolation voltage
500V,1min. VAC
ROHS
Available
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models