Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pl75c_222 - Cinch Connectivity Solutions
Bill of material
PL75C-222
PN
Part Number
PL75C-222
DESC
Description
TRB Plug, Full Crimp, Straight, 3-lug, For 10613 Cable
TS
Termination Style
Cable
TT
Termination Type
Full Crimp
TYPE
Type
TRB
GENDER
Gender
Plug
BS
Body Style
Straight
MS
Mounting Style
Cable Mount
CABLETYPE
Cable Type
10613
MF
Max Frequency
500 MHz
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型