Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
GAMM
Description
PM - Pomello per pulsanti
Bill of material
6134005
CODE
code
MOD
Modello
A
25 mm
B
12 mm
C
16.5 mm
D
E
12 mm
WGT
weight
4 g
MAT
Materiale
Duroplasto nero. Foro cieco filettato.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models