Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
PM4H-YSS2A, PM6HV-YSS2A, PM6HP-YSS2A, PM8H-YSS2A, PM4H-YSS3A, PM6HV-YSS3A, PM6HP-YSS3A, PM8H-YSS3A - Robot Plate - Yaskawa Electric Corporation
Bill of material
PM4H-YSS2A-A235-B240-T15-F120-G190-N8-L65
PN
Part Number
TFM
Top Face Machining
NH
Plate hole processing type
A
Plate length A specified 1 mm unit
mm
Enter value for A
Plate length A specified 1 mm unit
mm
cm
inch
ft
B
Plate width B specified 1 mm unit
mm
Enter value for B
Plate width B specified 1 mm unit
mm
cm
inch
ft
T
Plate thickness T selection
mm
F
Bolt pitch in the length direction F Specified 1 mm unit
mm
Enter value for F
Bolt pitch in the length direction F Specified 1 mm unit
mm
cm
inch
ft
G
Bolt pitch in the Width direction G Designated 1 mm unit
mm
Enter value for G
Bolt pitch in the Width direction G Designated 1 mm unit
mm
cm
inch
ft
HS
Plate hole type
N
Through hole bolt Nominal diameter N
Z
Counterbore hole bolt Nominal diameter Z
ALT1
Add 2 Dowel Hole on Front side for Positioning
ALT2
Add 2 Dowel Hole on Left and Right side for Positioning
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models