Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PNP50_E-PNP50 - Integral Probe Screw Type
Bill of material
PNP50-A
CODE
Code
TYPE
Type
MAT1
Needle shaft material (GB)
T10
MAT2
Needle shaft material (equivalent)
SK4
MAT3
Material Of Sleeve
Brass
MAT4
Shaft Ring Material
Brass
MAT5
Spring Material
Music Wire
MAT6
Nut material
SUS
SUR
Surface Treatment
SHA
Needle shaft shape
DIS
Installation size (min.)
276mil/7.0mm
STR
Full stroke (rated stroke)
7.6mm(5.0mm)
ISP
Initial Spring Pressure
228 g
FORCE
2/3 Spring Pressure
455 g
RAT
Rated current
A
RES
Contact Resistance
FRE
Replacement Reference (Number of Uses)
PMHS
Press-in mounting hole size (reference)
∅4.18~4.2 mm
LINK
Website
Web Links
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models