Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Norgren
Description
Positioning system EHT/EHK 60, 80 (Spindle driven) - Positioning systems with spindle drive EH
Bill of material
EHT601000365
TYP
Type designation
DS
Pressure tube spindle
HUB
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
HUBMAX
mm
HUBST
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
SP
Spindle
SPA
Selection of screw
FPA
Choice of guide body profile
SAW
Selection of screw
SGK
Ballscrew pitch accuracy
ASM
End play of ball nut
L
Basic length
mm
CNSORDERNO
Order number
INFO
Datasheet
Product datasheet
LMAX
Total length
mm
B
Profil size
mm
C
Width
mm
D
Ø x length
mm
E
Distance
mm
F
Distance
mm
G
Threaded shaft
Ø x Länge
H
Height
mm
NN
for
P
Width
mm
R
Key
S
Ø x length
T
Diameter
8.5 mm
U
Length
mm
V
Diameter
mm
GG
Basic weight
kg
G1
Weight per 100 mm
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models