您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
9121245
Hettich
Configurations
Drawer System
ArciTech Double-wall drawer system
White
Components
ppd
h250
Powered by
CAD模型選擇
{hettich/assembly/drawer_system/at_dbl_wall_dr/white/compo/ppd/h250/dsp94_250_re_tab.prj},{NB=9121245___________},{DDPLVIS=ArciTech drawer side profile, 94 mm / 400 mm, white, left},{DDPR=},{DRPS=},{DRPCL=},{DRPCR=},{DFC=},{DFS=},{DRAL=},{DRAR=},{DRAFC=},{DRL=},{DRR=},{CW=275},{NL=270},{RPH=250},{PPATH=dsp94_250_re_tpl.prj},{DDPL=9121245}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Hettich
Description
Pot-and-pan drawer, height 250 mm, drawer side profile height 94 mm - Pot-and-pan drawer, height 250 mm, drawer side profile height 94 mm
Bill of material
9121245___________
DDPLVIS
AT Drawer side profile left H94 mm
ArciTech drawer side profile, 94 mm / 400 mm, white, left
ArciTech drawer side profile, 94 mm / 400 mm, white, left
DDPR
AT Drawer side profile right H94 mm
ArciTech drawer side profile, 94 mm / 270 mm, white, right
ArciTech drawer side profile, 94 mm / 300 mm, white, right
ArciTech drawer side profile, 94 mm / 350 mm, white, right
ArciTech drawer side profile, 94 mm / 400 mm, white, right
ArciTech drawer side profile, 94 mm / 450 mm, white, right
ArciTech drawer side profile, 94 mm / 500 mm, white, right
ArciTech drawer side profile, 94 mm / 550 mm, white, right
ArciTech drawer side profile, 94 mm / 650 mm, white, right
ArciTech drawer side profile, 94 mm / 270 mm, white, right
ArciTech drawer side profile, 94 mm / 300 mm, white, right
ArciTech drawer side profile, 94 mm / 350 mm, white, right
ArciTech drawer side profile, 94 mm / 400 mm, white, right
ArciTech drawer side profile, 94 mm / 450 mm, white, right
ArciTech drawer side profile, 94 mm / 500 mm, white, right
ArciTech drawer side profile, 94 mm / 550 mm, white, right
ArciTech drawer side profile, 94 mm / 650 mm, white, right
DRPS
AT Steel rear panel H250 mm
ArciTech steel rear panel, 250 mm / 275 mm, white
ArciTech steel rear panel, 250 mm / 300 mm, white
ArciTech steel rear panel, 250 mm / 350 mm, white
ArciTech steel rear panel, 250 mm / 400 mm, white
ArciTech steel rear panel, 250 mm / 450 mm, white
ArciTech steel rear panel, 250 mm / 500 mm, white
ArciTech steel rear panel, 250 mm / 550 mm, white
ArciTech steel rear panel, 250 mm / 600 mm, white
ArciTech steel rear panel, 250 mm / 700 mm, white
ArciTech steel rear panel, 250 mm / 800 mm, white
ArciTech steel rear panel, 250 mm / 900 mm, white
ArciTech steel rear panel, 250 mm / 1000 mm, white
ArciTech steel rear panel, 250 mm / 1200 mm, white
ArciTech steel rear panel, 250 mm / 275 mm, white
ArciTech steel rear panel, 250 mm / 300 mm, white
ArciTech steel rear panel, 250 mm / 350 mm, white
ArciTech steel rear panel, 250 mm / 400 mm, white
ArciTech steel rear panel, 250 mm / 450 mm, white
ArciTech steel rear panel, 250 mm / 500 mm, white
ArciTech steel rear panel, 250 mm / 550 mm, white
ArciTech steel rear panel, 250 mm / 600 mm, white
ArciTech steel rear panel, 250 mm / 700 mm, white
ArciTech steel rear panel, 250 mm / 800 mm, white
ArciTech steel rear panel, 250 mm / 900 mm, white
ArciTech steel rear panel, 250 mm / 1000 mm, white
ArciTech steel rear panel, 250 mm / 1200 mm, white
DRPCL
AT Rear panel connector left
ArciTech rear panel connector, 250 mm, white, left
ArciTech rear panel connector, 250 mm, white, left
DRPCR
AT Rear panel connector right
ArciTech rear panel connector, 250 mm, white, right
ArciTech rear panel connector, 250 mm, white, right
DFC
AT Drawer front connector for drawer side profile
ArciTech drawer front connector for drawer side profile, for knocking in
ArciTech drawer front connector for drawer side profile, for knocking in
ArciTech drawer front connector for drawer side profile, for screwing on
ArciTech drawer front connector for drawer side profile, for knocking in
ArciTech drawer front connector for drawer side profile, for knocking in
ArciTech drawer front connector for drawer side profile, for screwing on
DFS
AT Front stabiliser
ArciTech front stabiliser (from 600 mm)
ArciTech front stabiliser (from 600 mm)
ArciTech front stabiliser (from 600 mm)
ArciTech front stabiliser (from 600 mm)
DRAL
AT lengthwise railing left
ArciTech lengthwise railing, 270 mm, white, left
ArciTech lengthwise railing, 300 mm, white, left
ArciTech lengthwise railing, 350 mm, white, left
ArciTech lengthwise railing, 400 mm, white, left
ArciTech lengthwise railing, 450 mm, white, left
ArciTech lengthwise railing, 500 mm, white, left
ArciTech lengthwise railing, 550 mm, white, left
ArciTech lengthwise railing, 650 mm, white, left
ArciTech lengthwise railing, 270 mm, white, left
ArciTech lengthwise railing, 300 mm, white, left
ArciTech lengthwise railing, 350 mm, white, left
ArciTech lengthwise railing, 400 mm, white, left
ArciTech lengthwise railing, 450 mm, white, left
ArciTech lengthwise railing, 500 mm, white, left
ArciTech lengthwise railing, 550 mm, white, left
ArciTech lengthwise railing, 650 mm, white, left
DRAR
AT lengthwise railing right
ArciTech lengthwise railing, 270 mm, white, right
ArciTech lengthwise railing, 300 mm, white, right
ArciTech lengthwise railing, 350 mm, white, right
ArciTech lengthwise railing, 400 mm, white, right
ArciTech lengthwise railing, 450 mm, white, right
ArciTech lengthwise railing, 500 mm, white, right
ArciTech lengthwise railing, 550 mm, white, right
ArciTech lengthwise railing, 650 mm, white, right
ArciTech lengthwise railing, 270 mm, white, right
ArciTech lengthwise railing, 300 mm, white, right
ArciTech lengthwise railing, 350 mm, white, right
ArciTech lengthwise railing, 400 mm, white, right
ArciTech lengthwise railing, 450 mm, white, right
ArciTech lengthwise railing, 500 mm, white, right
ArciTech lengthwise railing, 550 mm, white, right
ArciTech lengthwise railing, 650 mm, white, right
DRAFC
AT Drawer front connector for lengthwise railing
ArciTech drawer front connector for lengthwise railing, for knocking on
ArciTech drawer front connector for lengthwise railing, for knocking on
ArciTech drawer front connector for lengthwise railing, for knocking on
ArciTech drawer front connector for lengthwise railing, for screwing on
ArciTech drawer front connector for lengthwise railing, for knocking on
ArciTech drawer front connector for lengthwise railing, for knocking on
ArciTech drawer front connector for lengthwise railing, for knocking on
ArciTech drawer front connector for lengthwise railing, for screwing on
DRL
Actro drawer runner left
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 19
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 15
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 15
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 15
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 16
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 16
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 16
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 18
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 18
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 18
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 19
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 19
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 15
Actro drawer runner with Push to open, 60kg, 450 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 450 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 450 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 450 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 15
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 16
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 18
Actro drawer runner with Silent System, 40 kg, 270 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 300 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 350 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 400 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 450 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 40 kg, 550 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 15
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 16
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 18
Actro drawer runner with Silent System, 60 kg, 400 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 450 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 550 mm, left ,KD 19
Actro drawer runner with Silent System, 60 kg, 650 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 15
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 16
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 18
Actro drawer runner with Silent System, 80 kg, 450 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 500 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 550 mm, left ,KD 19
Actro drawer runner with Silent System, 80 kg, 650 mm, left ,KD 19
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 15
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 15
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 15
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 16
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 16
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 16
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 18
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 18
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 18
Actro drawer runner with Push to open, 40 kg, 270 mm, left ,KD 19
Actro drawer runner with Push to open, 40 kg, 300 mm, left ,KD 19
Actro drawer runner with Push to open, 40 kg, 350 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 15
Actro drawer runner with Push to open, 60kg, 450 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 15
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 450 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 16
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 450 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 18
Actro drawer runner with Push to open, 60 kg, 400 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 450 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 500 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 550 mm, left ,KD 19
Actro drawer runner with Push to open, 60 kg, 650 mm, left ,KD 19
DRR
Actro drawer runner right
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 19
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 15
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 15
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 15
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 16
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 16
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 16
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 18
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 18
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 18
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 19
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 19
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 15
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 16
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 18
Actro drawer runner with Silent System, 40 kg, 270 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 300 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 350 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 400 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 450 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 40 kg, 550 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 15
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 16
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 18
Actro drawer runner with Silent System, 60 kg, 400 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 450 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 550 mm, right ,KD 19
Actro drawer runner with Silent System, 60 kg, 650 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 15
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 16
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 18
Actro drawer runner with Silent System, 80 kg, 450 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 500 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 550 mm, right ,KD 19
Actro drawer runner with Silent System, 80 kg, 650 mm, right ,KD 19
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 15
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 15
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 15
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 16
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 16
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 16
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 18
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 18
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 18
Actro drawer runner with Push to open, 40 kg, 270 mm, right ,KD 19
Actro drawer runner with Push to open, 40 kg, 300 mm, right ,KD 19
Actro drawer runner with Push to open, 40 kg, 350 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 15
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 16
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 18
Actro drawer runner with Push to open, 60 kg, 400 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 450 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 500 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 550 mm, right ,KD 19
Actro drawer runner with Push to open, 60 kg, 650 mm, right ,KD 19
CW
Carcase width
275.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
700.000
800.000
900.000
1000.000
1200.000
275.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
700.000
800.000
900.000
1000.000
1200.000
mm
NL
Nominal length
270.000
300.000
350.000
400.000
450.000
500.000
550.000
650.000
270.000
300.000
350.000
400.000
450.000
500.000
550.000
650.000
mm
RPH
Rear panel height
250.000
250.000
mm
DDPL
AT Drawer side profile left H94 mm
9121245
9121245
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求