Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
MAICO
Description
PP 45 AS - Außenabdeckung
Bill of material
0093.0612
ARTNR
Article number
0093.0612
CTN
Customs Tariff Number
76109090
LODDEST
LOD Destination
LODLEVEL
LOD Level
E
Mounting location
Outer wall
MG
Housing material
Aluminium
FAR
Color
anthracite powder coated, similar to RAL 7016
G
Weight
0.415 kg
BR
Wide
220 mm
H
High
252.2 mm
T
Depth
50 mm
V
Packaging Unit
1 Stück
S
Range
K
GE
GTIN (EAN)
4012799936121
SA700ID17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型