Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Colson Group
Description
PR - Plolyurethan Reactive Wheels
Bill of material
PR1050116
PN
Part No.
DIA
Wheel Diameter
Inch
WIDTH
Tread Width
3
CAP
Capacity
lbs.
HUB
Hub Length
BORE
Bore ID
1-15/16
BEARING
Bearing ID
ROLLER
Bearing Type
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
80 Shore A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models