Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Precision three-jaw chuck 100 mm for XRAY elements - -
Bill of material
440015
BEST
Order No.
440015
BESCHR
Description
Effective span depending on intermediate clamping elements
B
width
60 mm
D
diameter
104 mm
H
height
59.3 mm
H1
height
52.9 mm
L
Length
60 mm
BS
Description
Information
Informationtext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models