Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ERO
Description
Profile 16x40 - ERO Profile technic
Bill of material
SP3001N0010
ARTNR
Order-No.
SP3001N0010
ABMASSE
Dimensions cross section
16x40 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
AUSFUEHRUNG
Execution cross section
OPT
More options
without
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LX
6.95 cm^4
LY
1.08 cm^4
WX
3.48 cm³
WY
1.27 cm³
A
4.26 cm³
G
1.15 kg/m
GEW
Weight
0.011 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models