Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ERO
Description
Profile 20x240 - ERO Profile technic
Bill of material
SP3601N0010
ARTNR
Order-No.
SP3601N0010
ABMASSE
Dimensions cross section
20x240 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
nature (standard)
AUSFUEHRUNG
Execution cross section
light
OPT
More options
without
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LX
912.88 cm^4
LY
7.81 cm^4
WX
76.07 cm³
WY
7.73 cm³
A
18.60 cm³
G
4.55 kg/m
GEW
Weight
0.045 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    norelem
    85000 - Stepper motor
    ERO
    Profil 20x200 mini - ERO Profile technic
    THK CO.,LTD.
    Flange Type SSR-XTB
    MÄDLER
    ZRR-T10-BR16-AL - T Pulleys, Pitch 10 mm Made from Aluminium, Timing Belt Width 16mm
    Unimotion
    CTJ 110 - Linear guide
    WITTE
    SERB1RNXS16 - SERRATED BAR ONE ROW NewXS16
    MÄDLER
    MAE-SCHRS-SP-ROLLE-TS - Screw Sets for Tensioning Rollers / Idlers TS
    ERO
    Profile 20x120 - ERO Profile technic
    Unimotion
    Profile ALU 20 X 20 - U6 - MB - Standard alu profiles
    FlexLink
    TCLB 20x200 - Sliding element for T-slot
    ERO
    Profile 40x120 - ERO Profile technic
    ERO
    Profile 80x200 - ERO Profile technic
    Essentra Components
    AES-4108 - Aluminum Profile Inside Corner Brackets - Corner Bracket
    Festo
    EASA - Slide adapter
Previews
3D
Dimension
2D
Download CAD models