Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ERO
Description
Profile 28x120 - ERO Profile technic
Bill of material
SP3301N0010
ARTNR
Order-No.
SP3301N0010
ABMASSE
Dimensions cross section
28x120 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
nature (standard)
AUSFUEHRUNG
Execution cross section
heavy
OPT
More options
without
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LX
302.71 cm^4
LY
15.31 cm^4
WX
50.45 cm³
WY
10.63 cm³
A
23.10 cm³
G
6.26 kg/m
GEW
Weight
0.063 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models