Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ERO
Description
Profile 40x160 - ERO Profile technic
Bill of material
SP4601N0010
ARTNR
Order-No.
SP4601N0010
ABMASSE
Dimensions cross section
40x160 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
nature (standard)
AUSFUEHRUNG
Execution cross section
OPT
More options
without
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LX
697.91 cm^4
LY
52.41 cm^4
WX
87.24 cm³
WY
26.21 cm³
A
30.87 cm³
G
8.37 kg/m
GEW
Weight
0.084 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models